Energy storage module 100 F
| EKM 100 F 60 V (one row) | EKM 100 F 60 V (two rows) | EKM 100 F 60 V (three rows) | |
|---|---|---|---|---|
Continuous current (effective value) | IN | 5.0 A | 3.2 A | 2.8 A |
IN reduction of ambient temperature | 3% IN per K between 40 °C and 50 °C | |||
| EKM 100 F 30 V (one row) | EKM 100 F 30 V (two rows) | EKM 100 F 30 V (three rows) | |
|---|---|---|---|---|
Continuous current (effective value) | IN | 10.0 A | 6.4 A | 5.6 A |
IN reduction of ambient temperature | 3% IN per K between 40 °C and 50 °C | |||