Energy storage module 25 F
| EKM 25 F 120 V (one row) | EKM 25 F 120 V (two rows) | EKM 25 F 120 V (three rows) | |
|---|---|---|---|---|
Continuous current (effective value) | IN | 2.2 A | 1.6 A | 1.4 A |
IN reduction of ambient temperature | 3% IN per K between 40 °C and 50 °C | |||
| EKM 25 F 60 V (one row) | EKM 25 F 60 V (two rows) | EKM 25 F 60 V (three rows) | |
|---|---|---|---|---|
Continuous current (effective value) | IN | 4.4 A | 3.2 A | 2.8 A |
IN reduction of ambient temperature | 3% IN per K between 40 °C and 50 °C | |||