Energy storage module 350 F
Without fan assembly
| EKM 350 F 60 V (one row) | EKM 350 F 60 V (two rows) | EKM 350 F 60 V (three rows) | |
|---|---|---|---|---|
Continuous current (effective value) | IN | 13 A | 11 A | 9 A |
IN reduction of ambient temperature | 3% IN per K between 40 °C and 50 °C | |||
| EKM 350 F 30 V (one row) | EKM 350 F 30 V (two rows) | EKM 350 F 30 V (three rows) | |
|---|---|---|---|---|
Continuous current (effective value) | IN | 26 A | 22 A | 18 A |
IN reduction of ambient temperature | 3% IN per K between 40 °C and 50 °C | |||
With fan assembly
| EKM 350 F 60 V (one row) | EKM 350 F 60 V (two rows) | EKM 350 F 60 V (three rows) | |
|---|---|---|---|---|
Continuous current (effective value) | IN | 20 A | 18 A | 16 A |
IN reduction of ambient temperature | 3% IN per K between 40 °C and 50 °C | |||
| EKM 350 F 30 V (one row) | EKM 350 F 30 V (two rows) | EKM 350 F 30 V (three rows) | |
|---|---|---|---|---|
Continuous current (effective value) | IN | 40 A | 36 A | 32 A |
IN reduction of ambient temperature | 3% IN per K between 40 °C and 50 °C | |||