Process input data
The following table shows the process input data from the inverter to the PLC when controlled via the fieldbus.
Word | Bit | Function | |
|---|---|---|---|
PI 1 | Status word | 0 | "1": Ready |
1 | "1": STO inactive | ||
2 | "1": Output stage enable | ||
3 | "1": Brake released | ||
4 | "1": Motor running | ||
5 | "1": Active drive referenced | ||
6 | "1": New relative position applied | ||
7 | "1": "In position" signal active | ||
8 | "1": Error | ||
9 | "1": Warning "Warning" can be defined as an error response to certain errors. If a warning is signaled, both bit PI 1.9 and the associated error code are indicated in PI 3. If a warning and an error are active at the same time, only bit PI 1.8 is set and the respective error code is indicated in PI 3. | ||
10 | "1": Drive train 2 active | ||
11 | "1": "Setpoint/actual speed comparison" signal active | ||
12 | "1": Software limit switches inactive | ||
13 | "1": Reserved | ||
14 | "1": Standby mode active | ||
15 | MOVIKIT® Handshake Out (for details, see MOVIKIT® Handshake In) | ||
PI 2 | Actual speed | 0 to 15 | User unit |
PI 3 | Status error-suberror | 0 to 15 |
(High byte: fault; low byte: suberror) For more information, refer to the product manual of the respective device. |
PI 4 | Torque | 0 to 15 |
|
PI 5 | Digital inputs | 0 | DI 00 |
... | ... | ||
7 | DI 07 | ||
... | ... | ||
9 | DI 09 / DIO 01 (input) | ||
10 | DI 10 / DIO 02 (input) | ||
... | ... | ||
13 | DI 13 | ||
... | ... | ||
PI 6 | Actual application mode (operating mode) | 0 to 15 | Operating mode. See chapter Overview of operating modes. |
PI 7 | Actual position (high word) | 0 to 15 | User unit |
PI 8 | Actual position (low word) | 0 to 15 | User unit |
PI 9 PI 10 | Actual table position [15 – 0] | 0 to 15 |
|
PI 11 | Application status word | 0 | Table position selection valid |
1 | Creep speed active | ||
2 | Reserved | ||
3 | v position range active Positioning mode: 1: v position limits valid AND v position selection validIf the v position limits are invalid, the inverter remains in FCB 26. Teach mode: 1: v position selection validIf the v position limits are invalid, the inverter remains in FCB 26. | ||
4 | Travel in v position range | ||
5 | Teaching successful | ||
8 | New table position set available | ||
PI 12 | Cam switch result [16 – 1] | 0 to 15 | Bit-coded display for reporting back the currently upcoming position cams. The corresponding bit of the cam window is set to HIGH under the following condition: Left limit <= actual position <= right limit. |