Overview of operating modes

The operating modes of the MOVIKIT® TablePositioning Drive and their areas of application:

Operating mode

Decimal

Description

Jog – position-controlled

100

Jog mode – position controlled (FCB 20)

Encoder feedback required

Jog – speed-controlled

101

Jog mode – speed controlled (FCB 05)

Encoder feedback not required

Teach mode – table position

110

Teaching for table position

Teach mode –

v position range left limit

111

Teaching for v position range left limit

Teach mode –

v position range right limit

112

Teaching for v position range right limit

Reference travel – offset via parameter

300

Referencing with offset via parameter (FCB 12)

Absolute positioning

 

 

 

400

Positioning absolute (FCB 09)

Relative positioning

401

Positioning relative (FCB 09)

Modulo positioning – positive direction

402

Positioning modulo – positive direction (FCB 09)

Modulo positioning – negative direction

403

Positioning modulo – negative direction (FCB 09)

Modulo positioning – optimized direction

404

Positioning modulo – optimized direction (FCB 09)

Brake test – static

700

Brake test (FCB 21)

Operating mode for the Brake test additional function

Note that the configurations made in MOVISUITE® apply to the operation of function blocks. The modulo operating modes can only be used if a cycle limit was set in the configuration of the software module under [Monitoring functions] > [Limit values].

The following chapters provide a cycle diagram for each operating mode to help you better understand the operating principle. They also provide a process sequence with a description of the signals to be set and of the signal states.