Status word

Bit

Function

Process data

Description

8

Error

PI 1:8

  • "1": Error present
  • "0": No fault

Active faults can be reset by setting the signal PI 1:8 "Fault reset".

9

Warning

PI 1:9

  • "1": Warning present
  • "0": No warning present

Warnings can be reset by setting the signal PI 1:8 "Fault reset" if the reason for the warning no longer exists. Warnings that are parameterized as warnings with self-reset will delete themselves if the reason for the warning no longer exists. In this case, no reset is necessary.

For more information, refer to the product manual of the respective device.

...

...

...

...

12

SW limit switch

inactive

PI 1:12

This signal is active if software limit switches are activated and configured in the configuration and one of the following conditions is fulfilled:

  • PO 1:12 is active
  • Both software limit switches were set to the value "0"