Tolerance requirements for the DC 24 V voltage supply
Three cases must be distinguished when planning the DC 24 V voltage supply.
- The BP and BK holding brake is controlled directly via the brake output of the axis module.
- The following servo brakemotors are connected or there is a mixed mode with the motors mentioned in case 2. The brake cable length is < 25 m:
- CMP40/50/63/71, CMS/CMSB50 – 71, CM3C63
- The brake output is used as control output, e.g. brake control via a BMK, BME brake rectifier.
- No motor with a brake is connected.
Case 1 | Case 2 | Case 3 | |
|---|---|---|---|
Voltage supply | 24 V - 0%, +10% | 24 V -10%, +20% | |
For further information on the direct 24-V brake supply, refer to chapter Direct control DC 24 V brake.