Direct control DC 24 V brake
To control a BK or BP brake (holding brake) directly from the brake output of the inverter, adhere to the following specifications:
- Only use the following permitted brakes:
- CMP.. servomotors: Brakes BK01, BK02, BK03, BK04, BK07
- CMP71.. servomotors: Brake BP1
- CM3P71.. servomotors: Brake BK08
- CM3C.. servomotors: Brakes BK05, BK06, BK08
- The brakes of motors CMP80, CM3C80, CM3P80, and larger, of CMPZ motors and all brakes from third-party manufacturers are expressly excluded.
- Use only prefabricated brakemotor cables from SEW-EURODRIVE.
- The brakemotor cable must be shorter than 25 m.
- Connect the shielding of the brake cable to the power shield plate.
For more information, refer to the "Synchronous Servomotors" catalog.
|
The meaning of the symbols can be found in chapter Key.