Directly connected DC 24 V brakes
The following table shows the assignment of the brake to the motor:
Brake | Assignment to the motor
| Power consumption in W | ||||
|---|---|---|---|---|---|---|
CMP | CMSB | CMSMB | CM3C | CM3P | ||
BP1 | CMP71S/M/L | CMSB71S/M/L | CMSMB71 with | – | – | 20 |
BS2 | – | CMS71L | – | – | – | 17 |
BK01 | CMP40S/M | – | – | – | – | 9 |
BK02 | CMP50S/M | – | CMSMB50 with | – | – | 7 |
BK03 | CMP63S | – | CMSMB63 with | – | – | 14 |
BK04 | CMP50L | CMSB50S/M/L | CMSMB50 with | – | – | 14 |
BK05 | – | – | – | CM3C63 | – | 13 |
BK06 | – | – | – | CM3C63 | – | 15 |
BK07 | CMP63M/L | CMSB63S/M | CMSMB63 with | – | – | 15 |
BK08 | – | – | – | CM3C71 | CM3P71 | 15 |
It is not necessary to take into account a DC 24 V power reserve for releasing the brake.