Project planning example

The following project planning example shows the project planning of the 24 V voltage supply for an axis system.

[1]

24-V voltage supply

G

Encoder

[2]

DC 24 V fuse

M

Motor

Modules and devices used in the axis system:

  • 8 brakemotors – 4 × CMP63S with BK03, 4 × CMP50M with BK02
  • 8 motor encoders in the basic device
  • 2 external encoders with CES11A option
  • 8 × 4 digital outputs in the axis modules
  • 1 MDP.. power supply module 10 kW
  • 2 MDD.. double-axis modules 8 A
  • 1 MDD.. double-axis module 4 A
  • 1 MDA.. single-axis module 4 A
  • 1 MDA.. single-axis module 2 A

The total power consumption is calculated from the total power consumption of all used modules, cards, and externally connected devices.

  • 4 × brake BK03: 4 × 14 W = 56 W
  • 4 × brake BK02: 4 × 7 W = 28 W
  • 8 × motor encoder: 8 × 5 W = 40 W
  • 2 × external encoder: 2 × 12 W = 24 W
  • 2 × CES11A card: 2 × 0.8 W = 1.6 W
  • 8 × 4 digital outputs in the axis modules 8 × 4 × 1.2 W = 38.4 W
  • 1 MDP.. power supply module 10 kW: 15 W
  • 2 MDD.. double-axis modules 8 A: 2 × 22 W = 44 W
  • 1 MDD.. double-axis module 4 A: 20 W
  • 1 MDA.. single-axis module 4 A: 20 W
  • 1 MDA.. single-axis module 2 A: 20 W

Select the external 24 V supply to ensure that the sum of the individual power levels is 307 W, and the resulting current is 12.8 A.

Check whether one-sided or two-sided supply: 12.8 A < 40 A → one-sided supply