Project planning for 24 V supply power
For dimensioning the DC 24 V voltage supply, knowledge of the DC 24 V total power demand or the total energy demand of all DC 24 V consumers in the axis system is required. The DC 24 V voltage supply must cover the total current demand of all units in the axis system supplied with DC 24 V.
The total current demand is calculated as follows from the total power consumption of all DC 24 V consumers in the axis system:

I | Current demand |
Ptotal | Total power consumption |
V | Actual value of the 24-V supply |
For further information on calculating the total power consumption, refer to chapter Power consumption of the 24 V supply.
Depending on the determined total current demand of the DC 24 V voltage consumers, a one-sided supply or two-sided supply must be provided so that the conductor rails are not overloaded.
In addition, a distinction is made depending on whether an external DC 24 V switched-mode power supply or an MDS90A.. switched-mode power supply module is used.
One-sided supply of DC 24 V voltage supply
- Use of MDS90A.. switched-mode power supply modules for currents ≤ 45 A
- Use of external DC 24 V switched-mode power supplies for currents ≤ 40 A
For further information, refer to chapter One-sided supply with MDS90A.. switched-mode power supply modules and a total current consumption ≤ 45 A.
Two-sided supply of DC 24 V voltage supply
- Use of MDS90A.. switched-mode power supply modules for currents > 45 A
- Use of external DC 24 V switched-mode power supplies for currents > 40 A
For further information, refer to chapter Two-sided supply with an external DC 24 V switched-mode power supply and a total current consumption > 40 A.
For a two-sided supply, arrange the interruption point of the electronics supply in such a way that the current load of the 2 segments is divided symmetrically. If you use 2 separate external switched-mode power supplies, make sure that both switched-mode power supply outputs have the same reference potential.