Connection examples for the DC 24 V supply voltage

Additional information
  • DC 24 V supply with an MDS90A.. switched-mode power supply module for MDP90A../MDR91B.. and an MDM90A.. master module
  • DC 24 V supply with an MDS90A.. switched-mode power supply module, an MDR90B.. supply and regenerative module, and an MDF90B.. filter module
  • DC 24 V supply with an MDS90A.. switched-mode power supply module for MDP92A.. power supply module with controlled DC link voltage or MDE90A.. DC/DC converter module
  • DC 24 V supply with 2 MDS90A.. switched-mode power supply modules for MDL91A.. coupling module and MDP92A.. power supply module with controlled DC link voltage
  • DC 24 V supply with an external DC 24 V switched-mode power supply for MDP90A.. power supply module or MDR91B.. supply and regenerative module
  • DC 24 V supply with an external DC 24 V switched-mode power supply for MDR90B.. supply and regenerative module and MDF90B.. filter module
  • DC 24 V supply with an external DC 24 V switched-mode power supply for MDL91A.. coupling module and MDP92A.. power supply module with controlled DC link voltage
  • One-sided supply with MDS90A.. switched-mode power supply modules and a total current consumption ≤ 45 A
  • Two-sided supply with an external DC 24 V switched-mode power supply and a total current consumption > 40 A

SEW-EURODRIVE GmbH & Co KG

Edition: 03/2025

© Copyright: 2025

Index

MOVIDRIVE® modular

Language

  • Deutsch
  • English
  • Brasileiro
  • Español
  • 汉语
SEW-EURODRIVE LogoSEW-EURODRIVE
  • Home
  • Project planning
  • 24 V supply voltage selection
  • Connection examples for the DC 24 V supply voltage