Connection cable
INFORMATION

SEW-EURODRIVE only offers adapter cables for this connector.
You can obtain the connection cables, connectors and distributors from the following companies, for example:
- PHOENIX CONTACT under "S15 Power (S15FS/S15MS)"
- Murrelektronik under "MQ15 Power".
The following table shows the cables available for this connection:
Connection cable | Conformity/ | Length/ | Cable cross-section/ | ||
|---|---|---|---|---|---|
CE/UL: 28194543 | Variable
| 4 × 2.5 mm2 2 × 2.5 mm2 / AC 500 V | |||
Han® Q4/2 male |
| S15-Power female | |||
CE/UL: 28194551 | Variable
| 4 × 2.5 mm2 2 × 2.5 mm2 / AC 500 V
| |||
Han® Q4/2 male |
| S15-Power female | |||
CE/UL: 28194578 | Variable
| 4 × 2.5 mm2 2 × 2.5 mm2 / AC 500 V | |||
Han® Q4/2 male |
| S15-Power female | |||
CE/UL: 28194586 | Variable
| 4 × 2.5 mm2 2 × 2.5 mm2 / AC 500 V | |||
S15-Power female |
| M23 | |||
CE/UL: 28194594 | Variable
| 4 × 2.5 mm2 2 × 2.5 mm2 / AC 500 V | |||
S15-Power female |
| M23 | |||
CE/UL: 28194608 | Variable
| 4 × 2.5 mm2 2 × 2.5 mm2 / AC 500 V | |||
S15-Power female |
| M23 | |||
