Digital inputs
Digital inputs | ||
|---|---|---|
Number of inputs | 2 (+2) | |
Input type | PLC-compatible according to EN 61131‑2 (digital inputs type 3) DI01 – DI02: Ri ≈ 4.5 kΩ, sampling cycle ≤ 20 ms DIO01 – DIO02: Ri ≈ 4.0 kΩ, sampling cycle ≤ 2 ms Signal level | |
DC +11 to +30 V | = "1" = contact closed | |
DC -3 to +5 V | = "0" = contact open | |
Sensor/actuator supply | DC 24 V according to EN 61131-2, External-voltage proof and short-circuit proof | |
Maximum cable length | 30 m | |
Permitted total current | For all digital inputs/outputs | Total current max. 100 mA |
For DI01 – DI02 | Total and individual current max. 500 mA | |
You can use the digital inputs DI01 and DI02 as a safe 2-channel F-DI00 digital input. For information on a safe digital input, refer to chapter Safe digital input.