Project planning

INFORMATION

When the external backup voltage supply is used, the external backup voltage supply takes over the entire 24 V supply of the device.

Check whether the available current from the inverter power supply unit is sufficient for the total current demand of all consumers:

  1. Determine the available current from the inverter power supply unit according to the following table:

Inverter

Maximum current with external 24 V supply

MOVIONE® drive unit

800 mA

  1. Add up the current demand of all consumers according to the following table:

Consumer

Current demand

Inverter (basic demand)

150 mA

1.

Digital input DI

Sensor supply X5133 (M12)

500 mA

Max. 500 mA per DI

Total current ≤ 500 mA

24V_OUT, Safety, X5700 (M12)

2.

Digital output DO

2 x digital_OUT, X5133 (M12)

100 mA

Max. 100 mA per DO

Total current ≤ 100 mA

3.

Keypad (CBG..)

50 mA