Digital outputs
Digital outputs | ||
|---|---|---|
Number of outputs | (2) | |
Output type | PLC-compatible to EN 61131‑2, External-voltage proof and short-circuit proof | |
Rated current | 100 mA Max. 100 mA per DO Total current ≤ 100 mA | |
Maximum cable length | 30 m | |
Permitted total current (Sensor supply + digital inputs) | 500 mA | |
Permitted load | Only ohmic load | |