Inverter
MOVIONE® drive unit | DRN.. | ||||||
|---|---|---|---|---|---|---|---|
71MS4 | 71M4 | 80MK4 | 80M4 | 90S4 | 90L4 | ||
Inverter | ..0040.. | ||||||
Apparent output power | SN | 512 kVA | 724 kVA | 900 kVA | 1217 kVA | 1779 kVA | 2370 kVA |
Overload capacity | Vline = 400 V | 200% (fout ≥3 Hz) | |||||
Vline = 500 V | 200% (fout ≥3 Hz) | ||||||
PWM frequency | fPWM | 4/8/16 kHz (adjustable) | |||||
Max. output frequency | fmax | V/f: | 599 Hz | ||||
VFCPLUS: | 250 Hz | ||||||
Nominal power loss Power section | PV | 10 W | 12 W | 14 W | 18 W | 24 W | 31 W |