Technical data
Braking resistor | Unit | BW012-016 | BW012-024 | BW012-050-T |
|---|---|---|---|---|
Part number |
| 18213243 | 17983894 | 18201407 |
Nominal power PN | kW | 1.6 | 2.4 | 5 |
Resistance value RBW | Ω | 12 ± 10% | ||
Tripping current Itrip | A | 11.5 | 14.1 | 20.4 |
Design |
| Wire resistor | Grid resistor | |
Power connections |
| 0.75 – 10 mm2 | M8 stud | |
Tightening torque | Nm | 1.5 – 1.8 | 6 | |
PE connection |
| M6 stud | M6 stud | |
PE tightening torque | Nm | 1.8 | 3 | |
Degree of protection |
| IP20 | ||
Ambient temperature ϑamb |
| -20 °C to +40 °C | ||
Mass | kg | 5.8 | 8 | 12 |