Project planning
SEW-EURODRIVE will assist you with the project planning of the energy storage units.
Designing with the SEW-Workbench serves as the basis for the project planning. Overlaid power profiles of the application are used when doing this, in which the energy storage units are used.
Furthermore, additional customer requirements must also be known for optimal project planning. These are, for example, the expected operating hours and ambient temperatures of the energy storage units, the expected cable lengths, and options to be provided for storage unit disconnection and discharge.
The ideal operating mode and size of the storage unit are determined with this data within the scope of project planning. The result of the project planning is a complete list including all parameters which are needed for subsequent startup.
- Assignment of the maximum axis size to the MDP92A-.. power supply module
- Assignment of the maximum axis size to the MDE90A-.. DC/DC converter
- Assignment of the MDP9.A-.. power supply module to the MDE90A-0750-.. DC/DC converter module
- Sum of the nominal DC link current of the connected axis modules
- Inrush current limiting
- Dependency of the nominal output voltage on the line voltage for the MDP92A-..
- Dependency of the output power on the line voltage for the MDP92A-0250-..
- Dependency of the DC link voltage on the storage voltage for the MDE90A-..
- Connecting devices in parallel
- Using controllers
- Selecting the braking resistor
- EMC-compliant installation according to EN 61800-3
- Line components
- DC link choke
- Use in insulated systems
- Two-row design
- Temperature monitoring capacitor module MDC90A-0120-..
- Connecting the discharge unit










