Connecting the discharge unit
For safety reasons, energy storage units must be discharged prior to performing any service work. SEW-EURODRIVE therefore recommends providing a suitable discharge unit for applications with energy storage units. Select the corresponding discharge unit for your application from the table.
Type of energy storage unit | Discharge unit | Part number |
|---|---|---|
MDC90A capacitor modules | MOVI-DPS® discharge unit size 1 | 13574949 |
Double-layer capacitors | EKD-003 discharge unit | 28265610 |
A discharge connection socket is required to connect a discharge unit. Complete energy storage systems from SEW-EURODRIVE, which are ready-mounted in a control cabinet, come equipped with a connection for a discharge unit in their delivery state.
If double-layer capacitors are used when constructing an energy storage system from individual components, always ensure a connection for a discharge unit is provided. In this case, you will need the components listed in the table. When using a capacitor module of type MDC90A, optionally provide a discharge connection.
Required accessories | Part number |
|---|---|
Short-circuit and ground-fault proof cable (NSGAFÖU) from the storage unit to the fusing element | - |
Housing including cap with gasket | 09200030306 (Harting) |
Socket insert | 09120023152 (Harting) |
3 crimp contacts | 09320006208 (Harting) |
3 conductors with a cross section of 2.5 mm² in customer-specific length for positive wire, negative wire, and PE, from the fuse to the discharge socket | - |
Short circuit connector | 28149874 |
You should always protect the connecting facility for the discharge unit with a DC voltage fuse. You can use a miniature circuit breaker with characteristic C or a full range fuse in utilization category gR for this purpose.
In both cases, the following specification must be adhered to:
- Minimum nominal voltage: DC 800 V
- Maximum rated current: 16 A
- Breaking capacity at least 10 kA
Provide a facility for mechanical attachment of the discharge connection socket in the control cabinet.