Dependency of the output power on the line voltage for the MDP92A-0250-..
Limiting the DC link nominal current results in a reduction of the output power with line voltages of less that 371 V.
Line voltage Vline (phase-to-phase voltage) | Nominal power PN | Maximum output Pmax |
|---|---|---|
200 V | 13.5 kW | 21.6 kW |
230 V | 15.5 kW | 24.8 kW |
240 V | 16.2 kW | 25.9 kW |
> 371 V | 25 kW | 40 kW |