Technical data

Braking resistor

Unit

BW047-002In the documented assignment of inverter and flat-type resistor, flat-type resistors have a thermal protection (non-replaceable fuse) that interrupts the current circuit in the event of overload.

Part number

 

08281661

Nominal power PN

kW

0.2

Resistance value RBW

Ω

47 ± 10%

Tripping current Itrip

A

1.6

Design

 

Flat-type resistor

Power connections

 

-

Tightening torque

Nm

-

PE connection

 

-

PE tightening torque

Nm

-

Degree of protection

 

IP65

Ambient temperature ϑamb

 

-20 °C to +40 °C

Mass

kg

0.6