Technical data

Braking resistor

Unit

BW150-006-T

Part number

 

17969565

Current-carrying capacity at 100% cdfThe specified power values apply at 100% cdf at an ambient temperature of 40 °C and refer to a cycle duration TD ≤ 120 s

kW

0.6

Resistance value RBW

Ω

150 ± 10%

Tripping current (of F16) IF

A

2

Design

 

Compact

Connections

 

Ceramic terminal 2.5 mm2

Electrical connection tightening torque

Nm

2

Degree of protection

 

IP66

Ambient temperature ϑamb

 

-20 °C to +40 °C

Mass

kg

3