Technical data
Braking resistor | Unit | BW010-024 | BW010-050-T | BW010-108-T |
|---|---|---|---|---|
Part number |
| 17983266 | 17983274 | 19155298 |
Current-carrying capacity at 100% cdf | kW | 2.4 | 5 | 10.8 |
Resistance value RBW | Ω | 10 ± 10% | ||
Tripping current Itrip | A | 15.5 | 22.4 | 32.9 |
Design |
| Wire resistor | Grid resistor mounting position 1 | |
Power connections |
| Ceramic terminal 2.5 mm2 | M8 stud | |
Tightening torque | Nm | 0.5 | 6 | |
PE connection |
| M4 stud | M6 stud | |
PE tightening torque | Nm | 1.8 | 3 | |
Degree of protection |
| IP20 | ||
Ambient temperature ϑamb |
| -20 °C to +40 °C | ||
Mass | kg | 8 | 11 | 17.5 |