Technical data
Braking resistor | Unit | BW015-016 | BW015-042-T | BW015-075-T | BW915-T |
|---|---|---|---|---|---|
Part number |
| 17983258 | 19155328 | 19155271 | 18204139 |
Current-carrying capacity at 100% cdf | kW | 1.6 | 4.2 | 7.5 | 16 |
Resistance value RBW | Ω | 15 ± 10% | |||
Tripping current Itrip | A | 10.3 | 16.7 | 22.4 | 32.7 |
Design |
| Wire resistor | Frame resistor | Grid resistor mounting position 1 | |
Power connections |
| Ceramic terminal 2.5 mm2 | Ceramic terminal 4 mm2 | M8 stud | |
Tightening torque | Nm | 0.5 | 0.9 | 6 | |
PE connection |
| M4 | M5 | M6 stud | |
PE tightening torque | Nm | 1.8 | 2.5 | 3 | |
Degree of protection |
| IP20 | |||
Ambient temperature ϑamb |
| -20 °C to +40 °C | |||
Mass | kg | 5.8 | 10 | 12 | 32 |