Technical data
Braking resistor | Unit | BW027-016-T | BW027-024-T | BW027-042-T |
|---|---|---|---|---|
Part number |
| 17983215 | 17983231 | 19155301 |
Current-carrying capacity at 100% cdf | kW | 1.6 | 2.4 | 4.2 |
Resistance value RBW | Ω | 27 ± 10% | ||
Tripping current Itrip | A | 7.7 | 9.4 | 12.5 |
Design |
| Wire resistor | Frame resistor | |
Power connections |
| Ceramic terminal 2.5 mm2 | ||
Tightening torque | Nm | 0.5 | ||
PE connection |
| M4 | M5 | |
PE tightening torque | Nm | 1.8 | 2.5 | |
Degree of protection |
| IP20 | ||
Ambient temperature ϑamb |
| -20 °C to +40 °C | ||
Mass | kg | 5.8 | 8 | 10 |