Technical data
Braking resistor | Unit | BW047-010-T | BW147-T | BW247-T |
|---|---|---|---|---|
Part number |
| 17983207 | 18201342 | 18200842 |
Current-carrying capacity at 100% cdf | kW | 1 | 1.2 | 2 |
Resistance value RBW | Ω | 47 ± 10% | ||
Tripping current Itrip | A | 4.6 | 5.1 | 6.5 |
Design |
| Wire resistor | ||
Power connections |
| Ceramic terminal 2.5 mm2 | ||
Tightening torque | Nm | 0.5 | ||
PE connection |
| M4 | ||
PE tightening torque | Nm | 1.8 | ||
Degree of protection |
| IP20 | ||
Ambient temperature ϑamb |
| -20 °C to +40 °C | ||
Mass | kg | 4 | 4.9 | 6.7 |