Technical data
Braking resistor | Unit | BW120-001 | BW004-001 | BW100-001 | BW100-002/M | BW100-002 | BW150-002 | BW100-006-T | BW168-T | BW268-T |
|---|---|---|---|---|---|---|---|---|---|---|
Part number |
| 18176011 | 25766058 | 08281718 | 25664514 | 08281653 | 8281637 | 18204198 | 18201334 | 18204171 |
Current-carrying capacity at 100% cdf | kW | 0.03 | 0.1 | 0.1 | 0.15 | 0.2 | 0.6 | 0.8 | 1.2 | |
Resistance value RBW | Ω | 117 | 4 | 100 ±10% | 100 | 100 ± 10% | 150 | 100 ± 10% | 68 ± 10%
| |
Tripping current Itrip | A | - | - | 0.8 | 1.2 | 1 | - | 2.4 | 3.4 | 4.2 |
Design |
| PTC braking resistor | Flat-type resistor | Wire resistor | ||||||
Power connections |
| Single conductors | Ceramic terminal 2.5 mm2 | |||||||
Wire length | mm | 170 | 500 | 510 | 300 | 510 | - | |||
Cable cross section | mm2 | 0.5 | 2.5 | 1.5 |
| 1.5 | - | |||
Tightening torque | Nm | - - - | 0.5 | |||||||
PE connection |
| M4 | ||||||||
PE tightening torque | Nm | 1.8 | ||||||||
Degree of protection in accordance with EN 60529 |
| IP20 | IP40 | IP54 | IP40 | IP54 | IP65 | IP20 | ||
Ambient temperature ϑamb |
| -20 °C to +40 °C (Reduction 4% PN/10 K to +60 °C) | ||||||||
Mass | kg | 0.95 | 0.3 | 1.4 | 0.6 | 0.55 | 3 | 3.6 | 4.9 | |