Cable cross section 10 mm2
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
|---|---|---|---|---|---|---|
CE/UL: 18121985 | HELUKABEL Li9Y91YC11Y-HF | Variable
| 10 mm2 / AC 500 V | |||
Han® 10 B |
| Open | ||||
CE/UL: 18118208 | HELUKABEL Li9Y91YC11Y-HF | Variable
| 10 mm2 / AC 500 V | |||
Han® 10 B |
| Han® 10 B, female (ABB8/AKB8) | ||||
CE/UL: 18123589 | HELUKABEL Li9Y91YC11Y-HF | Variable
| 10 mm2 / AC 500 V | |||
Han® 10 B |
| Han® 10 B, female (ADB2) | ||||
CE/UL: 18182151 | HELUKABEL Li9Y91YC11Y-HF | Variable
| 10 mm2 / AC 500 V | |||
Han® 10 B |
| M40, female (SBB10) | ||||
