Cable cross section 6 mm2
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
|---|---|---|---|---|---|---|
CE/UL: 18110452 | HELUKABEL Li9Y91YC11Y-HF | Variable
| 6 mm2 / AC 500 V | |||
Han® 10 B |
| Open, M5 ring cable lugs | ||||
CE/UL: 18110479 | HELUKABEL Li9Y91YC11Y-HF | Variable
| 6 mm2 / AC 500 V | |||
Han® 10 B |
| Open, M6 ring cable lugs | ||||
CE/UL: 18110436 | HELUKABEL Li9Y91YC11Y-HF | Variable
| 6 mm2 / AC 500 V | |||
Han® 10 B |
| Han® 10 B, female (ABB8) | ||||
CE/UL: 18123570 | HELUKABEL Li9Y91YC11Y-HF | Variable
| 6 mm2 / AC 500 V | |||
Han® 10 B |
| Han® 10 B, female (ADB2) | ||||
CE/UL: 18123562 | HELUKABEL Li9Y91YC11Y-HF | Variable
| 6 mm2 / AC 500 V | |||
Han® 10 B |
| Han® 10 B, female (ADB2) | ||||
CE/UL: 18110533 | HELUKABEL Li9Y91YC11Y-HF | Variable
| 6 mm2 / AC 500 V | |||
Han® 10 B |
| M40, female (SBB6) | ||||
Extension cable | CE/UL: 18164226 | HELUKABEL Li9Y91YC11Y-HF | Variable
| 6 mm2 / AC 500 V | ||
Han® 10 B |
| Han® 10 B | ||||
