X2016, X2016_1, X2016_2: Inverter output for connecting motors without MOVILINK® DDI

The following table provides information about this connection:

Function

Connection of motors without MOVILINK® DDI

Connection type

Han-Modular® 10 B, female, 1 locking latch

Wiring diagram

[A] Han® C module, female

Contact

Function

1

U

Motor output, phase U

2

V

Motor output, phase V

3

W

Motor output, phase W

[C] Han® E protected module, female

Contact

Function

1

TF/TH/KTY+ You must observe the type of permitted temperature sensor (TF, TH, or KTY) in chapter "Technical data".

Motor temperature sensor (+)

2

15

Brake terminal 15 (blue)

3

13

Brake terminal 13 (red)

4

14

Brake terminal 14 (white)

5

res.

Reserved

6

TF/TH/KTY- 1)

Motor temperature sensor (-)

Articulated frame

Contact

Function

PE

Protective earth connection