Cable cross section 4 mm2
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
---|---|---|---|---|---|---|
CE/UL: 18120644 | HELUKABEL Li9Y91YC11Y-HF | Variable | 4 mm2 / AC 500 V | |||
Han® 10 B |
| Open, M5 ring cable lugs | ||||
CE/UL: 18120741 | HELUKABEL Li9Y91YC11Y-HF | Variable | 4 mm2 / AC 500 V | |||
Han® 10 B |
| Open, M6 ring cable lugs | ||||
CE/UL: 18120652 | HELUKABEL Li9Y91YC11Y-HF | Variable | 4 mm2 / AC 500 V | |||
Han® 10 B |
| Han® 10, female (ABB8) | ||||
CE/UL: 18122051 | Nexans PSL18YC11Y-J | Variable | 4 mm2 / AC 500 V | |||
Han® 10 B |
| M40, female (SB14) | ||||
CE/UL: 18146252 | HELUKABEL Li9Y91YC11Y-HF | Variable | 4 mm2 / AC 500 V | |||
Han® 10 B |
| IS2, female | ||||
CE/UL: 18146228 | HELUKABEL Li9Y91YC11Y-HF | Variable | 4 mm2 / AC 500 V | |||
Han® 10 B |
| IS2, female |