X25: Analog input AI1 and analog input/analog output AIO1
Specification | |
|---|---|
Quantity | 2 (1 input and 1 input/output) |
Cycle time | 2 ms |
Response time | 175 µs plus cycle time |
Resolution | 10 bit |
Short-circuit protection | Yes |
Connection | X25:REF1 Reference voltage output: 10 V, Imax = 3 mA X25:AI1 Analog input AI1: 0 – 10 V, input resistance Ri ≥ 20 kΩ, 0 (4) – 20 mA (Ri = 250 Ω) X25:GND The input is referenced to GND, analog input voltage or current, switchable via DIP switch S4. X25:AIO1 Analog input or analog output AIO1 parameterizable:
|
Connection contacts | |
Maximum cable length | 30 m |