X26: Relay output DOR

Specification

Quantity

1

Current-carrying capacity of relay contacts

Umax = DC 30 V, Imax = DC 0.8 A

Connection

Shared relay contact: X26:DOR-C
NO contact: X26:DOR-NO
NC contact: X26:DOR-NC
Selectable, see parameter menu

Connection contacts

Cage clamp terminal

Maximum cable length

30 m