X26: DB00 brake control
Specification | |
|---|---|
Quantity | 1 |
Output voltage | DC 24 V -10%, +20% |
Current-carrying capacity | 150 mA, 3.6 W (no inductive loads) |
Connection | X26:DB00 X26:GND |
Connection contacts | |
Maximum cable length between inverter and brake control | 30 m |