X25: Digital input or digital output DIO01 – DIO02
If inductive loads are connected to outputs, you must install an external protective element (freewheeling diode).
Specification | |
|---|---|
Quantity | 2 |
Design | Type 2 according to IEC 61131-2 |
Cycle time | 2 ms |
Response time | 175 µs plus cycle time |
Maximum output current | 50 mA |
Short-circuit protection | Yes |
Connection | X25:DIO01 – X25:DIO02: Selection option, see parameter menu |
Connection contacts | |
Maximum cable length | 30 m |