X26: Digital inputs DI01 – DI04
Specification | |
|---|---|
Quantity | 4 |
Design | Types 1 and 3 according to IEC 61131-2 |
Cycle time | 2 ms |
Response time | 100 µs plus cycle time |
Current consumption | 6 mA at 30 V |
Connection | X26:DI01 – X26:DI04: Selection option, see parameter menu |
Connection contacts | |
Maximum cable length | 30 m |