X25: Auxiliary voltage output REF1
Specification | |
|---|---|
Quantity | 1 |
Voltage | According to IEC 61131, DC 24 V -10%, +20% |
Maximum output current | 50 mA |
Connection | X25:VO24 |
Connection contact | |
Maximum cable length | 30 m |
Specification | |
|---|---|
Quantity | 1 |
Voltage | According to IEC 61131, DC 24 V -10%, +20% |
Maximum output current | 50 mA |
Connection | X25:VO24 |
Connection contact | |
Maximum cable length | 30 m |