Integrating and configuring the inverter as generic device in the EtherNet/IP™ network
The device can be configured either with exclusively non-safe process data or with safe and non-safe process data.
Device configuration with exclusively non-safe process data
To start up the application inverter as a generic device, the following values must be entered in the input mask of the startup software.
Device | Assembly Instance | Size [INT] | ||||
|---|---|---|---|---|---|---|
Input | Output | Configuration | Input | Output | Configuration | |
CFE21 | 130 | 120 | 100 | 0-16 | 0-16 | 0 |
DFC | 130 | 120 | 100 | 0-16 | 0-16 | 0 |
Device configuration with safe and non-safe process data
To start up the application inverter as a generic device with safe and non-safe process data, the following values must be entered in the input mask of the startup software.
INFORMATION

The described type of startup is valid for all Genc devices except UHX.

INFORMATION

The size of the safety assemblies depends on the configured safety profile. For further information, refer to the corresponding documentation.
CFE/DFC/MCX | Assembly Instance | ||||||
|---|---|---|---|---|---|---|---|
Input | Output | Configuration | |||||
Assembly | Size (Bytes) | Assembly | Size (Bytes) | Assembly | Size (Bytes) | ||
Safety Input | 150 | 160 | 240 | ||||
Safety Output | 160 | 140 | |||||
standard | 130 | 120 | 100 | 0 | |||
The following table shows the product codes of the individual devices:
Device | Product code |
|---|---|
MOVIDRIVE® technology MDX../CFE21A | 21 |
MOVITRAC® advanced MCX../CFE | 28 |
DFC3.. electronics cover | 25 |
MOVIPRO® technology MPX..-DFC3.. | 29 |
