Integrating and configuring inverters in the EtherNet/IP™ network via EDS file

INFORMATION

The integration of an inverter via EDS file is only possible as of version V27 of the Studio 5000 Logix Designer.

Proceed as follows:

  • You have already downloaded the device description file () of the application inverter from the SEW‑EURODRIVE homepage → www.sew-eurodrive.com and saved it locally on the engineering PC.
  1. Start the "Logix Designer" engineering tool and create a new Logix Designer project.
  2. Add the PLC to the project. Enter a device name and specify the storage location of the project. The device name is also used as the project name.
  3. Insert an EtherNet/IP™ scanner.
  4. Load the device description file into the Logix Designer project.
  5. Add the MOVIDRIVE® technology application inverter from the hardware catalog to the network.
  6. Enter the IP address of the application inverter. The PLC will address the device using this IP address.
    • 2 safety slots are created as standard. If you do not use the safety slots, they must be deleted. To do so, right-click the red bar and select Delete from the context menu.
  7. Select the number of process data words that you wish to use for communicating with the subordinated slaves. Set the data format for the process data words.
    • Up to 16 process data words can be created. If you use a MOVIKIT® software module, SEW‑EURODRIVE recommends that you set the following matching number of process data words:

Software module

Number of process data words (PD)

MOVIKIT® Velocity Drive

5 PD

MOVIKIT® Positioning Drive

9 PD

  1. Establish a communication path between engineering PC and EtherNet/IP™ scanner (PLC) and load the project into the PLC.