Safety characteristics
Characteristic values acc. to: | EN 61800-5-2 | EN ISO 13849-1 | EN 62061 |
---|---|---|---|
Classification/underlying standards | SIL 2 | PL d (Performance Level) | SILCL 2 |
(PFHD value)Probability of dangerous failure per hour. | 1.23 × 10-9 1/h | ||
Mission time/service life | 20 years, after which the component must be replaced with a new one. | ||
Proof test interval | 20 years | – | 20 years |
Safe state | Safe torque off (STO) | ||
Safety sub-functions | STO, SS1With suitable external control according to EN 61800-5-2 |