Integrated safety technology
The safety technology of MOVITRAC® LTP-B described below has been developed and tested in accordance with the following safety requirements:
Underlying standards | Safety class |
---|---|
EN 61800-5-2:2016 | SIL 2 |
EN ISO 13849-1:2015 | PL d |
EN 61508 (Parts 1 – 7):2010 | SIL 2 |
EN 60204-1:2006 +A1:2009 + AC:2010 | Stop category 0 |
EN 62061:2005/A2:2015 | SIL CL 2 |
STO certification was conducted by TÜV Rheinland. It is valid only for devices that have the TÜV logo imprinted on the nameplate. Copies of the TÜV certificate can be obtained from SEW-EURODRIVE.
Additional information