Safe digital input for STO
MOVITRAC® LTP-B | Terminal | Function | General electronics data |
|---|---|---|---|
Safe digital input | 12 | STO+ | DC +24 V input, max. 100 mA |
13 | STO- | GND reference potential for safe digital input | |
Permitted cable cross section | One conductor per terminal: 0.05 – 2.5 mm2 | ||
Min. | Typical | Max. | |
|---|---|---|---|
Input voltage range | DC 18 V | DC 24 V | DC 30 V |
Time until output stage inhibit | – | – | 1 ms |
Time until Inhibit appears on the display with active STO | – | – | 20 ms |
Time until an STO switching time error is detected and displayed | – | – | 20 ms |
INFORMATION
