0x8480-06 – Software position limit negative

Index-Sub

Type

RW

Default

Range of values

Unit

Description

0x8480-06

S32

R/W**

-8388608

-8388608 –

8388607

(user)

Software position limit negative

This object specifies the negative limit value for the target position. Every target position is compared with this limit value. The reference offset "0x8300-10 – Reference travel offset" is subtracted before the comparison.

• If a specified target position is below the negative limit value:

  • The positioning operation is not carried out
  • Bit 11: "Internal limitation active" in "0x8100-2 – Status word" is set
  • Bit 10: "Target reached" is not set in "0x8100-02 – Status word"
  • Bit 9: Set in "0x8100-04 – Bit bar limits"

• If a measured actual position is below the negative limit value:

  • Bit 8: Set in "0x8100-04 – Bit bar limits"