Fault 21 Digital motor integration 1
Fault: 21.1 (1501hex | 5377dec) Description: Communication fault | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Communication fault at interface of digital motor integration. | Check the cabling. |
Fault: 21.2 (1502hex | 5378dec) Description: Slave required | ||
---|---|---|
| Response: Digital motor integration | |
Cause | Measure | |
Device started up with a drive with digital motor integration, but no drive with digital motor integration is connected. | – Check the connection of the digital motor integration. – Perform startup again. |
Fault: 21.3 (1503hex | 5379dec) Description: Incompatible drive | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
The connected drive does not match the drive that was started up. | – Connect an appropriate drive. – Perform startup again. |
Fault: 21.4 (1504hex | 5380dec) Description: Invalid label | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
The connected drive contains invalid data. | Replace the drive. |
Fault: 21.5 (1505hex | 5381dec) Description: Incompatible slave | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
The firmware versions of the slaves used are not compatible with one another. | Update the inverter and/or the slave. |
Fault: 21.6 (1506hex | 5382dec) Description: Overload/short circuit on the interface | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Short circuit in the cabling of the digital motor integration slave. | Check the cabling of the slave. | |
The voltage of the digital motor integration slave is too low. | Check the permitted cable length. |
Fault: 21.7 (1507hex | 5383dec) Description: High current demand of slave | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
The current consumption of the slave is too high. | Use a slave with lower current consumption. |
Fault: 21.8 (1508hex | 5384dec) Description: Parameter fault | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Fault while processing data from slave of digital motor integration. | Repeat the process in configuration state. | |
The connected drive contains invalid data. | Replace the drive. |
Fault: 21.9 (1509hex | 5385dec) Description: Illegal hot plug | ||
---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
A slave of digital motor integration was connected while the drive was enabled. | – Activate the configuration state of the inverter, e.g. by inhibiting the output stage. – Switch the inverter off and on again. – Connect the slave when it is de-energized. | |
A slave of digital motor integration was connected while the inverter was in standby mode without switching off the encoder supply. | – Switch off encoder supply in standby mode. – Connect the slave when it is de-energized. |
Fault: 21.10 (150Ahex | 5386dec) Description: Connection type not configured correctly | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
The connection type of the connected drive cannot be determined. | Set the connection type on the drive correctly. |
Fault: 21.11 (150Bhex | 5387dec) Description: Illegal subslave | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
The device cannot be operated with a subslave connected via digital motor integration. | Connect another subslave. |
Fault: 21.12 (150Chex | 5388dec) Description: Slave/subslave not accessible – fault | ||
---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
A slave/subslave of digital motor integration is in the Device Update Manager. | – Update the firmware of the slave/subslave. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. |
Fault: 21.13 (150Dhex | 5389dec) Description: Slave/subslave not accessible – warning | ||
---|---|---|
| Response: Warning | |
Cause | Measure | |
A slave/subslave of digital motor integration is in the Device Update Manager. | – Update the firmware of the slave/subslave. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. |
Fault: 21.14 (150Ehex | 5390dec) Description: Missing startup of brake control | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Brake control not taken into operation. | Take brake control into operation or connect another drive. |
Fault: 21.15 (150Fhex | 5391dec) Description: Motor temperature detection not available | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
The drive does not have a motor temperature detection function. | – Deactivate temperature evaluation. or – Connect a different drive. |
Fault: 21.20 (1514hex | 5396dec) Description: Slave – critical fault | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
A slave of digital motor integration has detected a critical fault. | Observe the fault message of the subslave. Identify the exact cause of this fault message and take the appropriate measures to eliminate the fault. |
Fault: 21.21 (1515hex | 5397dec) Description: Slave – fault | ||
---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
A slave of digital motor integration has detected a fault. | Observe the fault message of the subslave. Identify the exact cause of this fault message and take the appropriate measures to eliminate the fault. |
Fault: 21.22 (1516hex | 5398dec) Description: Slave – warning | ||
---|---|---|
| Response: Warning | |
Cause | Measure | |
A slave of digital motor integration has signaled a warning. | Observe the warning of the subslave. Identify the exact cause of this warning and take the appropriate measures for elimination. |