Fault 42 Lag error
Fault: 42.1 (2A01hex | 10753dec) Description: Positioning lag error | ||
---|---|---|
| Response: Positioning lag error | |
Cause | Measure | |
Encoder not connected correctly. | Check the wiring of the encoder. | |
Position encoder inverted or not installed correctly on the track. | Check the installation and connection of the position encoder. | |
Motor phases not connected properly. | Check the wiring of the motor. | |
Acceleration too high. | – Check the profile values. – Increase the torque limit and/or current limit. – Check the project planning. | |
P component of position controller too small. | Increase the P component of the position controller. | |
Speed controller parameterized incorrectly. | Check controller parameters. | |
Lag error window too small. | Increase the lag error window. | |
Mechanical components cannot move freely or are blocked. | – Check the mechanical components for stiffness. – Check the mechanical components for blockage. | |
Supply voltage too low or line phase missing. | Check the supply voltage. |
Fault: 42.2 (2A02hex | 10754dec) Description: Jog mode lag error | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Encoder not connected correctly. | Check the wiring of the encoder. | |
Position encoder inverted or not installed correctly on the track. | Check the installation and connection of the position encoder. | |
Motor phases not connected properly. | Check the wiring of the motor. | |
Acceleration too high. | – Check the profile values. – Increase the torque limit and/or current limit. – Check the project planning. | |
P component of position controller too small. | Increase the P component of the position controller. | |
Speed controller parameterized incorrectly. | Check controller parameters. | |
Lag error window too small. | Increase the lag error window. | |
Mechanical components cannot move freely or are blocked. | – Check the mechanical components for stiffness. – Check the mechanical components for blockage. | |
Supply voltage too low or line phase missing. | Check the supply voltage. |
Fault: 42.3 (2A03hex | 10755dec) Description: Standard lag error | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Encoder not connected correctly. | Check the wiring of the encoder. | |
Position encoder inverted or not installed correctly on the track. | Check the installation and connection of the position encoder. | |
Motor phases not connected properly. | Check the wiring of the motor. | |
Acceleration too high. | – Check the profile values. – Increase the torque limit and/or current limit. – Check the project planning. | |
P component of position controller too small. | Increase the P component of the position controller. | |
Speed controller parameterized incorrectly. | Check controller parameters. | |
Lag error window too small. | Increase the lag error window. | |
Supply voltage too low or line phase missing. | Check the supply voltage. |