Technical data
Fieldbus card CFP21A PROFIBUS | |
---|---|
Part number | 28231708 |
Power consumption | 2 W |
PROFIBUS protocol variants | PROFIBUS DP and DP-V1 according to IEC 61158 |
Automatic baud rate detection | 9.6 kbaud – 12 Mbaud |
Connection technology |
|
Bus termination | Not integrated, implement using suitable PROFIBUS connector with connection resistors that can be activated. |
Station address | 1 – 125, can be set via DIP switch |
GSD file name | SEW_6011.gsd |
DP ID number | 6011hex = 24593dec |
Set-Pm-UserData | Length: 3 bytes Hex parameterization C4 00 00 = DP diagnostic alarm = OFF Hex parameterization C4 20 00 = DP diagnostic alarm = ON |
DP configurations for DDLM-ChkCfg | 00 hex = empty space C0 hex, C0 hex, C0 hex = 1 process data word (1 I/O word) C0 hex, C1 hex, C1 hex = 2 process data words (2 I/O words) C0 hex, C2 hex, C2 hex = 3 process data words (3 I/O words) C0 hex, C3 hex, C3 hex = 4 process data words (4 I/O words) C0 hex, C4 hex, C4 hex = 5 process data words (5 I/O words) C0 hex, C5 hex, C5 hex = 6 process data words (6 I/O words) C0 hex, C6 hex, C6 hex = 7 process data words (7 I/O words) C0 hex, C7 hex, C7 hex = 8 process data words (8 I/O words) C0 hex, C8 hex, C8 hex = 9 process data words (9 I/O words) C0 hex, C9 hex, C9 hex = 10 process data words (10 I/O words) C0 hex, CA hex, CA hex = 11 process data words (11 I/O words) C0 hex, CB hex, CB hex = 12 process data words (12 I/O words) C0 hex, CC hex, CC hex = 13 process data words (13 I/O words) C0 hex, CD hex, CD hex = 14 process data words (14 I/O words) C0 hex, CE hex, CE hex = 15 process data words (15 I/O words) C0 hex, CF hex, CF hex = 16 process data words (16 I/O words) |
Diagnostics data | Standard diagnostics 6 bytes Max. byte 18:
|
Tools for startup | MOVISUITE® CBG11A or CBG21A (diagnostics only) |
Maximum number of PDs | 16 words (see above) |