General technical data for MOVIMOT® advanced DRN..

Additional information
  • Input (connection type: ☆)
  • Input (connection type: △)
  • Motor 230/400 V, 50 Hz (connection type: ☆, Motor operating point 400 V/50 Hz), speed setting range 1:10, electronics cover size 1
  • Motor 230/400 V, 50 Hz (connection type: ☆, Motor operating point 400 V/50 Hz), speed setting range 1:10, electronics cover size 2
  • Motor 230/400 V, 50 Hz (connection type: △, Motor operating point 400 V/100 Hz), speed setting range 1:20, electronics cover size 1
  • Motor 230/400 V, 50 Hz (connection type: △, Motor operating point 400 V/100 Hz), speed setting range 1:20, electronics cover size 2
  • Motor characteristics
  • Electronics cover (inverter) size 1
  • Electronics cover (inverter) size 2
  • Brake chopper and braking resistor
  • Installation location
  • General information

SEW-EURODRIVE GmbH & Co KG

Edition: 02 / 23

© Copyright: 2023

Index

MOVIMOT® advanced

Language

  • Deutsch
  • 汉语
  • Brasileiro
  • Español
  • English
SEW-EURODRIVE LogoSEW-EURODRIVE
  • Home
  • Technical data
  • Device data
  • General technical data for MOVIMOT® advanced DRN..