Installation location

MOVIMOT® advanced

Ambient temperature

 

See the Environmental conditions chapter

Degree of protection

IP

Standard: IP65 according to EN 60529 (housing closed and all cable bushings sealed)

Devices with size 2 electronics covers with fan meet only the IP54 degree of protection.

Pollution class

 

2 according to IEC 60664-1

Overvoltage category

 

III according to IEC 60664-1

Installation altitude

h

Up to h ≤ 1000 m without restrictions.

The following restrictions apply to altitudes > 1000 m:

  • From 1000 m to max. 3800 m: IN reduction by 1% per 100 m
  • From 2000 m to max. 3800 m: To maintain protective separation and the air gaps and creepage distances in accordance with EN 61800‑5‑1, you have to connect an overvoltage protection device in order to reduce the overvoltages from category III to category II.

Proof of mechanical strength

Class 3M5, 5M1 according to DIN EN 60721-3-3/-5