Brake chopper and braking resistor

MOVIMOT® advanced

Size of electronics cover

Size 1
without cooling fins

Size 1
with cooling fins

Electronics cover (inverter)

..0020..

..0025..

..0032..

..0040..

..0055..

Minimum braking resistance

RBWmin

100 Ω

Brake chopper continuous power

550 W

750 W

900 W

900 W

900 W

Brake chopper peak power

300% of the apparent output power SN × 0.9

225% SN x 0.9

MOVIMOT® advanced

Size of electronics cover

Size 2
without fan

Size 2
with fan

Electronics cover (inverter)

..0070..

..0095..

..0125..

..0160..

Minimum braking resistance

RBWmin

47 Ω

33 Ω

Brake chopper continuous power

4.9 kW

6.6 kW

8.7 kW

11.1 kW

Brake chopper peak power

300% of the apparent output power SN × 0.9

250% SN x 0.9

200% SN x 0.9